Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,18A,24V AC coil,50Hz,1NO auxiliary contact

LC1E1810B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 18A 9kW@440V. It provides a 24V 50Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

[ie] Rated Operational Current 32 A (at <55 °C) at <= 415 V AC AC-1 for power circuit
[uc] Control Circuit Voltage 24 V AC 50 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 6 kV coil not connected to the power circuit conforming to IEC 60947
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Colour grey (RAL 7011)
Depth 80 mm
Device Short Name LC1E
Electrical Durability 300000 cycles AC-1
Fire Resistance 850 °C conforming to IEC 60695-2-1
Height 74 mm
Ip Degree of Protection IP2x conforming to IEC 60529
Mechanical Durability 10000000 cycles
Mechanical Robustness vibrations contactor open: 1.5 Gn, 5...300 Hz
Mounting Support plate
Net Weight 0.3 kg
Overvoltage Category III
Poles Description 3P
Pollution Degree 3
Product Certifications EAC
Product Name EasyPact TVS
Product or Component Type contactor
Range EasyPact
Standards IEC 60947-5-1
Tightening Torque power circuit: 1.2 N.m
Utilisation Category AC-1
Width 45 mm
[icw] Rated Short-time Withstand Current 145 A 40 °C - 10 s for power circuit
Connections - Terminals power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end
[ith] Conventional Free Air Thermal Current 32 A (at 55 °C)
Associated Fuse Rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
Auxiliary Contact Composition 1 NO
Average Impedance 2.5 mOhm - Ith 32 A 50 Hz for power circuit
Contactor Application resistive load
Control Circuit Type AC at 50 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Heat Dissipation 2-3 W for control circuit
Hold-in Power Consumption in Va 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C)
Inrush Power in Va 95-95 VA 50 Hz cos phi 0.75 (at 20 °C)
Insulation Resistance > 10 MOhm for control circuit
Irms Rated Making Capacity 180 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Maximum Operating Rate 1800 cyc/h 60 °C
Minimum Switching Current 5 mA for control circuit
Minimum Switching Voltage 17 V for control circuit
Motor Power Kw 4 kW at 220...230 V AC 50/60 Hz
Non-overlap Time 1.5 ms on energisation guaranteed between NC and NO contact
Operating Altitude 3000 m without derating
Operating Time 12...22 ms on closing
Permissible Ambient Air Temperature Around the Device -20-70 °C at Uc
Pole Contact Composition 3 NO
Power Dissipation Per Pole 0.81 W AC-3
Protective Treatment TH (pollution degree 3) conforming to IEC 60068-2-30 test Db
Rated Breaking Capacity 144 A at 440 V for power circuit conforming to IEC 60947

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,18A,24V AC coil,50Hz,1NO auxiliary contact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.