
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,12A,220V AC coil,50/60Hz,1NC auxiliary contact
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
EasyPact TVS contactor 3 poles for motor applications up to 12A 5.5kW@440V. It provides a 220V 50/60Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
[ie] Rated Operational Current | 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Colour | grey (RAL 7011) |
Depth | 80 mm |
Device Short Name | LC1E |
Electrical Durability | 1400000 cycles AC-3 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Height | 74 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 0.3 kg |
Overvoltage Category | III |
Poles Description | 3P |
Pollution Degree | 3 |
Product Certifications | CE |
Product Name | EasyPact TVS |
Product or Component Type | contactor |
Range | EasyPact |
Standards | IEC 60947-1 |
Tightening Torque | power circuit: 1.2 N.m |
Utilisation Category | AC-3 |
Width | 45 mm |
[icw] Rated Short-time Withstand Current | 105 A 40 °C - 10 s for power circuit |
Connections - Terminals | power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end |
[ith] Conventional Free Air Thermal Current | 25 A (at 55 °C) for power circuit |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition | 1 NC |
Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Contactor Application | resistive load |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) |
Heat Dissipation | 2-3 W for control circuit |
Hold-in Power Consumption in Va | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C) |
Insulation Resistance | > 10 MOhm for control circuit |
Irms Rated Making Capacity | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Maximum Operating Rate | 1800 cyc/h 60 °C |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
Motor Power Kw | 3 kW at 220...230 V AC 50/60 Hz |
Non-overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact |
Operating Altitude | 3000 m without derating |
Operating Time | 12...22 ms on closing |
Permissible Ambient Air Temperature Around the Device | -20-70 °C at Uc |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 0.36 W AC-3 |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 |
Rated Breaking Capacity | 96 A at 440 V for power circuit conforming to IEC 60947 |