ConneXium Managed Switch - 16 ports for copper

TCSESM163F23F0
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This switch is part of the Modicon Networking range, an offer of industrial network switches. This TCP/IP extended managed switch has 10/100BASE-TX - 16 ports for copper cable. Ethernet services are configured via web server, VLAN, multicast filtering, data stream control, IGMP snooping, SNMP traps and SYSLOG. It is a network switch with a supply voltage of 12V to 48V, a power consumption of 9.4W and maximum number of switches in a ring is 50. It is furnished with 6-way removable connector. The supported transmission medium is twisted shielded pair CAT 5E copper cable. It is an IP20 rated product. Its dimensions are 111mm (width) x 111mm (depth) x 131mm (height). It weighs 0.6kg. It is suitable for all industrial automation segment applications. This switch is part of the Modicon Networking range, an offer of industrial network switches. This TCP/IP extended managed switch has 10/100BASE-TX - 16 ports for copper cable. Ethernet services are configured via web server, VLAN, multicast filtering, data stream control, IGMP snooping, SNMP traps and SYSLOG. It is a network switch with a supply voltage of 12V to 48V, a power consumption of 9.4W and maximum number of switches in a ring is 50. It is furnished with 6-way removable connector. The supported transmission medium is twisted shielded pair CAT 5E copper cable. It is an IP20 rated product.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: ConneXium Managed Switch - 16 ports for copper
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.