
calcActive())">
connection cable - motor starter TeSys Ultra to splitter box - 2xRJ45 - 3m
LU9R30
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU9R30
connection cable - motor starter TeSys Ultra to splitter box - 2xRJ45 - 3m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Cable Length | 3 m |
---|---|
Compatibility Code | LU9R |
Device Short Name | LU9R |
Net Weight | 0.125 kg |
Product Compatibility | STBEPI2145 |
Product or Component Type | cable equipped by 2 RJ45 connectors |
Quantity Per Set | set of 2 |
Range | TeSys |
Range of Product | TeSys Ultra |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review