
calcActive())">
connection cable - motor starter TeSys Ultra to splitter box - 2 RJ45 - 1 m
LU9R10
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU9R10
connection cable - motor starter TeSys Ultra to splitter box - 2 RJ45 - 1 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys U connection cable with 2 straight RJ45 connectors. To be used between a TeSys U communication module or a motor starter control connection module LAD9APx and a splitter box LU9G*. Cable length 1m. Green Premium compliant (RoHS/REACh).
Product Details
Cable Length | 1 m |
---|---|
Compatibility Code | LU9R |
Device Short Name | LU9R |
Net Weight | 0.065 kg |
Product Compatibility | STBEPI2145 |
Product or Component Type | cable equipped by 2 RJ45 connectors |
Quantity Per Set | set of 2 |
Range | TeSys |
Range of Product | TeSys Ultra |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review