
Compression lugs and busbar connectors, ComPact NSXm, captive nuts and M6 screws, 160 A max, set of 4 parts
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
It is a set of 4 compression lugs/busbar connectors for Compact NSXm devices. They are used for a direct connection of insulated bares/cables or for a terminal extension. It offers a wide range of connection possibilities. These terminals are captive nuts with M6 screws. The current range is 15 to 160 A. The torque is 5 N.m +/- 0.5 for power connection ≤ 10 mm² or 9 N.M +/- 0.9 for power connection ≥ 16 mm². Interphase barriers or terminal shields are recommended.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Mounting Mode | fixed |
Product or Component Type | compression lug |
Quantity Per Set | set of 4 |
Range | ComPact |
Range Compatibility | ComPact NSXm |
Poles Description | 4P |
[in] Rated Current | 15-160 A |
thickness | 8 mm, size 20 mm |
Thread Type | M6 |