calcActive())">
Complete push button, Easy Harmony XA2, plastic, flush, black, 22mm, push push, unmarked, 1NO
XA2EH021
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EH021
Complete push button, Easy Harmony XA2, plastic, flush, black, 22mm, push push, unmarked, 1NO
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
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights.|It is a modular flush black pushbutton.|This pushbutton operates with a spring return / impulse mechanism.|This flush pushbutton provides an ergonomic interface for controlling machines.|It has 1 NO contact with slow-break operation.This is a plastic pushbutton with a metallic-look ring design bezel.|It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards .|It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.|It is clearly distinguishable visually at a distance due to its clear color.|It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
Device Short Name | XA2 |
---|---|
Height | 4.0 cm |
Product or Component Type | complete push-button |
Range of Product | Easy Harmony XA2 |
Width | 11.0 cm |
Bezel Material | plastic |
Fixing Collar Material | plastic |
Range of Product | Easy Harmony XA2 |
Length | 16.0 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review