compact smart relay Zelio Logic - “discovery” pack - 12 I O - 24 V DC

SR2PACKBD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic modular discovery pack features 12 I/Os, local display, 120 with ladder and 0 to 200 with FBD programming control scheme lines. It is a smart relay with rated supply voltage of 24V DC and cycle time of 6ms to 90ms. It offers 8 resistive discrete inputs with voltage of 24V DC, 4 analogue input ranges from 0V to 10V, 0V to 24V and 4 relay outputs from 24V to 250V AC and 5V to 30V DC. It is an IP20 and IP40 rated product. It weighs 0.7kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.

Product Details

[uimp] Rated Impulse Withstand Voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
[us] Rated Supply Voltage 24 V
Ambient Air Temperature for Operation -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
Ambient Air Temperature for Storage -40-70 °C
Contacts Type and Composition NO for relay output
Electrical Durability AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
Environmental Characteristic EMC directive conforming to EN/IEC 61000-6-2
Height 6.500 cm
Ip Degree of Protection IP20 (terminal block) conforming to IEC 60529
Mechanical Durability 10000000 cycles for relay output
Net Weight 0.7 kg
Number of Outputs 4 relay , 4 relay
Overvoltage Category III conforming to EN/IEC 60664-1
Pollution Degree 2 conforming to EN/IEC 61131-2
Power Dissipation In W 3 W without extension
Product Certifications CSA
Product or Component Type compact discovery packs
Range of Product Zelio Logic
Relative Humidity 95-95 % without condensation or dripping water
Response Time 10 ms (from state 0 to state 1) for relay output
Standards EN/IEC 61000-4-4 level 3
Tightening Torque 0.5 N.m
Width 15.500 cm
Connections - Terminals screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
Analogue Input Number 4
Analogue Input Range 0...10 V
Analogue Input Resolution 8 bits
Analogue Input Type common mode
Backup Time 10 years at 25 °C
Checks program memory on each power up
Clock with
Clock Drift 12 min/year at 0-55 °C
Conversion Error +/- 5 % at 25 °C for analogue input circuit
Conversion Time smart relay cycle time for analogue input circuit
Counting Frequency 1 kHz for discrete input
Current State 0 Guaranteed <= 0.5 mA (IB...IG used as discrete input circuit)
Current State 1 Guaranteed >= 1.2 mA (IB...IG used as discrete input circuit)
Cycle Time 6-90 ms
Discrete Input Current 4 mA
Discrete Input Number 8 conforming to EN/IEC 61131-2 type 1
Discrete Input Type resistive
Discrete Input Voltage 24 V DC
Disturbance Radiated/conducted class B conforming to EN 55022-11 group 1
Immunity to Microbreaks 1 ms
Input Compatibility 3-wire proximity sensors PNP for discrete input
Input Impedance 12 kOhm for IB...IG used as analogue input circuit
Input/output Number 12
Kit Composition SR2B121BD
Local Display with
Lsb Value 39 mV for analogue input circuit
Maximum Altitude Transport 3048 m
Maximum Permissible Voltage 30 V for analogue input circuit
Maximum Supply Current 100 mA (without extension)
Number or Control Scheme Lines 120-120 with ladder programming
Operating Altitude 2000 m
Operating Distance 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit
Operating Rate in Hz 0.1 Hz (at Ie) for relay output
Output Thermal Current 8 A for all 4 outputs for relay output
Output Voltage Limits 24...250 V AC (relay output)
Repeat Accuracy +/- 2 % at 55 °C for analogue input circuit
Reverse Polarity Protection with
Supply Voltage Limits 19.2-30 V
Switching Capacity in Ma >= 10 mA at 12 V (relay output)
Temperature Probe Type NTC 10k at 25 °C
Voltage State 0 Guaranteed <= 5 V for I1...IA and IH...IR discrete input circuit
Voltage State 1 Guaranteed >= 15 V for I1...IA and IH...IR discrete input circuit
Range of Product Zelio Logic
Discrete Input Number 8 conforming to IEC 61131-2 Type 1 , 8 conforming to IEC 61131-2 Type 1
Length 23.500 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: compact smart relay Zelio Logic - “discovery” pack - 12 I O - 24 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.