calcPageSize())"
/>
- Description
- Specifications
- Reviews
Description
This Zelio Logic SR2 compact smart relay / programmable controller uses a supply voltage of 24V direct current. It has 10 inputs / outputs with screw-clamp terminals and has an integrated LCD display. It has compact design, allowing installation on DIN rail. It also offers simple programming, display and diagnosing of malfunctions display and navigation buttons. Its simple ladder programming makes it adapted for non-specialists.
Overview
| [uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
|---|---|
| [us] Rated Supply Voltage | 24 V DC |
| Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Contacts Type and Composition | NO for relay output |
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
| Height | 7 cm |
| Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
| Mechanical Durability | 10000000 cycles for relay output |
| Net Weight | 0.25 kg |
| Number of Outputs | 4 relay |
| Overvoltage Category | III conforming to EN/IEC 60664-1 |
| Pollution Degree | 2 conforming to EN/IEC 61131-2 |
| Power Dissipation In W | 3 W without extension |
| Product Certifications | CSA |
| Product or Component Type | compact smart relay |
| Range of Product | Zelio Logic |
| Relative Humidity | 95-95 % without condensation or dripping water |
| Response Time | 10 ms (from state 0 to state 1) for relay output |
| Standards | EN/IEC 61000-4-4 level 3 |
| Tightening Torque | 0.5 N.m |
| Width | 10 cm |
| Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
| Analogue Input Number | 0 |
| Backup Time | 10 years at 25 °C |
| Checks | program memory on each power up |
| Clock | without |
| Clock Drift | 12 min/year at 0-55 °C |
| Counting Frequency | 1 kHz for discrete input |
| Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) |
| Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
| Cycle Time | 6-90 ms |
| Discrete Input Current | 4 mA |
| Discrete Input Number | 6 conforming to EN/IEC 61131-2 type 1 |
| Discrete Input Type | resistive |
| Discrete Input Voltage | 24 V DC |
| Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
| Immunity to Microbreaks | 1 ms |
| Input Compatibility | 3-wire proximity sensors PNP for discrete input |
| Input Impedance | 12 kOhm for IB...IG used as analogue input circuit |
| Local Display | with |
| Maximum Altitude Transport | 3048 m |
| Maximum Supply Current | 100 mA (without extension) |
| Number or Control Scheme Lines | 0-240 with ladder programming |
| Operating Altitude | 2000 m |
| Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
| Output Thermal Current | 8 A for all 4 outputs for relay output |
| Output Voltage Limits | 24...250 V AC (relay output) |
| Reverse Polarity Protection | with |
| Supply Voltage Limits | 19.2-30 V |
| Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
| Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
| Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
| Range of Product | Zelio Logic |
| Length | 9 cm |
| Activity code | IDMST |
Reviews
Description
This Zelio Logic SR2 compact smart relay / programmable controller uses a supply voltage of 24V direct current. It has 10 inputs / outputs with screw-clamp terminals and has an integrated LCD display. It has compact design, allowing installation on DIN rail. It also offers simple programming, display and diagnosing of malfunctions display and navigation buttons. Its simple ladder programming makes it adapted for non-specialists.
Overview
| [uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
|---|---|
| [us] Rated Supply Voltage | 24 V DC |
| Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Contacts Type and Composition | NO for relay output |
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
| Height | 7 cm |
| Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
| Mechanical Durability | 10000000 cycles for relay output |
| Net Weight | 0.25 kg |
| Number of Outputs | 4 relay |
| Overvoltage Category | III conforming to EN/IEC 60664-1 |
| Pollution Degree | 2 conforming to EN/IEC 61131-2 |
| Power Dissipation In W | 3 W without extension |
| Product Certifications | CSA |
| Product or Component Type | compact smart relay |
| Range of Product | Zelio Logic |
| Relative Humidity | 95-95 % without condensation or dripping water |
| Response Time | 10 ms (from state 0 to state 1) for relay output |
| Standards | EN/IEC 61000-4-4 level 3 |
| Tightening Torque | 0.5 N.m |
| Width | 10 cm |
| Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
| Analogue Input Number | 0 |
| Backup Time | 10 years at 25 °C |
| Checks | program memory on each power up |
| Clock | without |
| Clock Drift | 12 min/year at 0-55 °C |
| Counting Frequency | 1 kHz for discrete input |
| Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) |
| Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
| Cycle Time | 6-90 ms |
| Discrete Input Current | 4 mA |
| Discrete Input Number | 6 conforming to EN/IEC 61131-2 type 1 |
| Discrete Input Type | resistive |
| Discrete Input Voltage | 24 V DC |
| Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
| Immunity to Microbreaks | 1 ms |
| Input Compatibility | 3-wire proximity sensors PNP for discrete input |
| Input Impedance | 12 kOhm for IB...IG used as analogue input circuit |
| Local Display | with |
| Maximum Altitude Transport | 3048 m |
| Maximum Supply Current | 100 mA (without extension) |
| Number or Control Scheme Lines | 0-240 with ladder programming |
| Operating Altitude | 2000 m |
| Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
| Output Thermal Current | 8 A for all 4 outputs for relay output |
| Output Voltage Limits | 24...250 V AC (relay output) |
| Reverse Polarity Protection | with |
| Supply Voltage Limits | 19.2-30 V |
| Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
| Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
| Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
| Range of Product | Zelio Logic |
| Length | 9 cm |
| Activity code | IDMST |