
calcActive())">
Communication terminal block, NSX cord, ComPact NSX, 1.3 m length
LV434201
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV434201
Communication terminal block, NSX cord, ComPact NSX, 1.3 m length
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 1.3 m.
Product Details
Activity code | PPACB |
---|---|
Device Short Name | cord L = 1.3 m |
Length | 1.3 m |
Location of Connection | inside |
Mounting Mode | by clips |
Product or Component Type | terminal block connector |
Range | ComPact |
Range Compatibility | ComPact NSX DC |
Connector Type | 1 RJ45 |
Localisation on Device | internal |
[ue] Rated Operational Voltage | <= 480 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review