
calcActive())">
communication interface - for smart relay Zelio Logic
SR2COM01
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR2COM01
communication interface - for smart relay Zelio Logic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This SR2 communication interface has a coil control voltage of 12V-24V DC. It can transfer program, send alarm to e-mail,and send alarm/receive instruction. It monitors or remotes control of machine or installation that operate without personnel. Communication interface allows messages, telephone numbers, and calling. It has flexibility design for space-saving with retractable mounting lug, spring for clip-on.
Product Details
[us] Rated Supply Voltage | 12...24 V DC |
---|---|
Ambient Air Temperature for Operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Electrical Connection | 1 cable Com-M specific to Zelio, RS232 serial, specific Zelio communication protocol for link with the modem, AT commands |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
Function Available | update firmware monitoring |
Height | 6.858 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Net Weight | 0.2 kg |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 1.1 W |
Product Certifications | GOST |
Product Compatibility | SR2E..... |
Product or Component Type | modem communication interface |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Standards | EN/IEC 61000-4-11 |
Tightening Torque | 0.5 N.m |
Width | 10.414 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
Associated Fuse Rating | 1 A |
Data Backed Up | flash memory |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Electrical Data Recording | discrete and digital value |
Insulation | 1780 V optocoupler, connector type: Com-Z specific to Zelio |
Kit Composition | 1 x SR2CBL07 |
Maximum Altitude Transport | 3048 m |
Maximum Supply Current | 30 mA 12 V |
Number of Messages | 28 |
Operating Altitude | 2000 m |
Reverse Polarity Protection | with |
Supply Voltage Limits | 10-28.8 V |
Range of Product | Zelio Logic |
Length | 13.462 cm |
Activity code | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review