
calcActive())">
communication cable for EOCR - RJ45 - 3 m
CABLE-RJ45-003
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CABLE-RJ45-003
communication cable for EOCR - RJ45 - 3 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Ambient Air Temperature for Operation | -20-60 °C conforming to IEC 60947-4-1 |
---|---|
Ambient Air Temperature for Storage | -30-80 °C |
Cable Length | 3 m |
Electrical Connection | connector RJ45, 9 pins |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.205 kg |
Product or Component Type | communication cable |
Range of Product | EOCR |
Awg Gauge | AWG 26 |
Cable Stiffness | flexible |
Operating Altitude | 2000 m |
Type of Cable | 1 shielded twisted pair |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account