
calcActive())">
Communication cable, 2 x RJ45 male connectors, 0.3 m length, set of 10 parts
TRV00803
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TRV00803
Communication cable, 2 x RJ45 male connectors, 0.3 m length, set of 10 parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Product Details
Accessory / Separate Part Category | spare part |
---|---|
Compatibility Code | RJ45 male cord L = 0.3 m |
Device Short Name | RJ45 male cord L = 0.3 m |
Length | 0.3 m |
Product or Component Type | communication cable |
Quantity Per Set | set of 10 |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Connector Type | 2 RJ45 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review