
calcActive())">
CN1 IO connector, Lexium, plug Sub-D 50 pin
VW3M1C12
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3M1C12
CN1 IO connector, Lexium, plug Sub-D 50 pin
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the Lexium 28 range, an offer of servo drives from 0.05kW to 4.5kW and associated servo motors. This I/O connector is an accessory designed for Lexium 28 servo drives. It is a SUB-D 50-pin connector for I/O interface marked CN1 located on Lexium 28 servo drive front face. It is designed to wire the 8 programmable discrete inputs, 2 fast capture inputs, 1 STO safety function input, 5 logic outputs, 1 pulse train output. It weighs 0.100kg. Servo motors BCH2 in combination with Lexium 28 servo drives are designed for application such as material working, material handling, assembly line, packaging. It is sold in lots of 3 units. Lexium 28 servo drives & Lexium BCH2 servo motors are the Optimized servo bundles for compact machines. Lexium 28 & Lexium BCH2 are optimized bundles for easy integration into machines, embedding communication interfaces, safety functions and DC bus sharing.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Destination | servo drive |
Product Compatibility | LXM28 |
Product or Component Type | connector plug |
Range Compatibility | Lexium 28 |
Range of Product | Lexium |
Kit Composition | 1 connector, CN1 for I/O interface |
Type of Operator | spring return |
Product Hover Image | /v/w/vw3m1c12.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review