XA2EVF34BPC

Circuit breaker indicator, plastic,green/red, Ø 22 mm, 110 V AC

1/1
XA2EVF34BPC

Circuit breaker indicator, plastic,green/red, Ø 22 mm, 110 V AC

SKU
XA2EVF34BPC
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Circuit breaker indicator, plastic,green/red, Ø 22 mm, 110 V AC

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This green and red circuit breaker indicator comes with integral LED. This single component indicator provides clear visual feedback on the status of machines. This indicator light has a 110V AC rating. This is a plastic component and weighs 0.027kg. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 5. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product details

  • [ui] Rated Insulation Voltage
    400 V (pollution degree 3) conforming to EN/IEC 60947-1
  • [uimp] Rated Impulse Withstand Voltage
    6 kV conforming to EN/IEC 60947-1
  • [us] Rated Supply Voltage
    110 V AC 50/60 Hz
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Bulb Base
    integral LED
  • Compatibility Code
    XA2E
  • Depth
    59 mm
  • Device Short Name
    XA2
  • Fixing Mode
    fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
  • Height
    33.5 mm
  • Ik Degree of Protection
    IK05 conforming to IEC 50102
  • Ip Degree of Protection
    IP54 (front face) conforming to IEC 60529
  • Marking
    CCC
  • Mounting Diameter
    22 mm
  • Net Weight
    0.027 kg
  • Overvoltage Category
    class I conforming to IEC 536
  • Product Certifications
    CE
  • Product or Component Type
    indicator light
  • Range of Product
    Easy Harmony XA2
  • Standards
    GB 14048.5
  • Tightening Torque
    0.8-1 N.m conforming to EN 60947-1
  • Width
    33.5 mm
  • Connections - Terminals
    screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
  • Current Consumption
    <= 20 mA
  • Device Mounting
    fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
  • Device Presentation
    complete product
  • Fixing Center
    >= 35 x 40 mm (support panel) metal - thickness: 1-6 mm
  • Light Source
    LED
  • Service Life
    30000 h at rated voltage and 25 °C
  • Shape of Screw Head
    cross compatible with Philips No 2 screwdriver
  • Shape of Signaling Unit Head
    round
  • Shock Resistance
    30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Signalling Type
    steady
  • Supply Voltage Limits
    0.8-1.2 V AC
  • Vibration Resistance
    5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
  • Terminals Description Iso N°1
    (X0-X1-X2)PL
  • Cap/operator or Lens Colour
    green + red
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Circuit breaker indicator, plastic,green/red, Ø 22 mm, 110 V AC
Your Rating

* Required Field