Circuit breaker, GoPact MCCB 125, 3 poles, 15kA at 415VAC, 25A rating, TMD trip unit, adjustable thermal protection

G12E3A25
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB).|It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD).|GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The breaking capacity (Icu) is 15kA rms at 415VAC 50/60Hz.|The operational voltage is 415VAC 50/60Hz.|This product embeds a 25A rating (In) thermal-magnetic trip unit (TMD).|This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.8xIn to 1xIn (20A-25A).And it provides a fixed magnetic (against short-circuits) protection set to 320A.|GoPact MCCB comes with a variety of optional accessories simple to choose and to install.|Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth).|The weight is 0.7 kg.|GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|

Product Details

[in] Rated Current 25 A at 40 °C
[ue] Rated Operational Voltage 415 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity 15 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 25 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity Code E 15 kA 380/415 V AC
Control Type toggle
Device Application distribution
Mounting Mode fixed
Product or Component Type circuit breaker
Poles Description 3P
Protected Poles Description 3D
Suitability For Isolation yes conforming to EN/IEC 60947-2
Trip Unit Name TM-D
Trip Unit Protection Functions LI
Trip Unit Technology thermal-magnetic
Utilisation Category category A
Range of Product GoPact MCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Circuit breaker, GoPact MCCB 125, 3 poles, 15kA at 415VAC, 25A rating, TMD trip unit, adjustable thermal protection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.