
calcActive())">
Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 50A rating, TMD trip unit, adjustable thermal protection
G12T3A50
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G12T3A50
Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 50A rating, TMD trip unit, adjustable thermal protection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB).|It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD).|GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The breaking capacity (Icu) is 10kA rms at 415VAC 50/60Hz.|The operational voltage is 415VAC 50/60Hz.|This product embeds a 50A rating (In) thermal-magnetic trip unit (TMD).|This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.8xIn to 1xIn (40A-50A).And it provides a fixed magnetic (against short-circuits) protection set to 10xIn (500A).|GoPact MCCB comes with a variety of optional accessories simple to choose and to install.|Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth).|The weight is 0.7 kg.|GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|
Product Details
[in] Rated Current | 50 A at 40 °C |
---|---|
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Breaking Capacity | 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Breaking Capacity Code | T 10 kA 380/415 V AC |
Control Type | toggle |
Device Application | distribution |
Mounting Mode | fixed |
Product or Component Type | circuit breaker |
Poles Description | 3P |
Protected Poles Description | 3D |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | GoPact MCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review