Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 100A rating, TMD trip unit, fixed thermal protection

G12T3F100
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB).|It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD).|GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The breaking capacity (Icu) is 10kA rms at 415VAC 50/60Hz.|The operational voltage is 415VAC 50/60Hz.|This product embeds a 100A rating (In) thermal-magnetic trip unit (TMD).|This TMD trip unit provides a fixed thermal protection Ir (against overloads) set to 1xIn (100A).And it provides a fixed magnetic (against short-circuits) protection set to 10xIn (1000A).|GoPact MCCB comes with a variety of optional accessories simple to choose and to install.|Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth).|The weight is 0.7 kg.|GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|

Product Details

Activity code PPCCB
[in] Rated Current 100 A at 40 °C
[ue] Rated Operational Voltage 415 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity Code T 10 kA 380/415 V AC
Control Type toggle
Device Application distribution
Height 12.4 cm
Mounting Mode fixed
Product or Component Type circuit breaker
Width 8.5 cm
Protected poles description 3D
Trip unit name TM-D
Trip unit protection functions LI
Trip unit technology thermal-magnetic
Poles Description 3P
Protected Poles Description 3D
Suitability For Isolation yes conforming to EN/IEC 60947-2
Trip Unit Name TM-D
Trip Unit Protection Functions LI
Trip Unit Technology thermal-magnetic
Utilisation Category category A
Range of Product GoPact MCCB
[Ue] rated operational voltage 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 415 V AC 50/60 Hz conforming to EN/IEC 60947-2
[In] rated current 100 A at 40 °C , 100 A at 40 °C
Breaking capacity 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2
Suitability for isolation yes conforming to EN/IEC 60947-2 , yes conforming to EN/IEC 60947-2
Utilisation category category A
Control Type toggle
Range of Product GoPact MCCB
Length 13.9 cm
Poles description 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 100A rating, TMD trip unit, fixed thermal protection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.