Circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d

EZCV250N4080
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This is a 80A circuit breaker for EasyPact EZC250N. This product can work below rated operational voltage(Ue) 440VAC at 50/60Hz. The ultimate breaking capacity(Icu) is 25kA at 440V, in terms of complete range Ics= 50%Icu. This version of product is designed 4 poles frame with detection on 3 poles,equiped TMD trip unit for thermal-magnetic protection. It is compliance with standard IEC60947, CE certification and some independent lab(KEMA,ASEFA,TUV) or third-party Tilva. This device is certified for operation in pollution degree III environment as defined by IEC60947, and pass the test of extremely atmospheric conditions. Device can be mounted vertically or horizontally in a metal enclosure,and against from safety risk by padlocking. The degree of protection is IP40 for direct rotary handle,and IP54 for extended rotary handle. This series have slots used for indication or voltage release auxiliaries positioning , depending on where it is inserted in the device behind the front cover of circuit breaker. The fixed dimension is 140mm(width),165mm(height),68mm(Depth).

Product Details

Activity PPCCB
[ics] Rated Service Breaking Capacity 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 440 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -35-85 °C
Breaking Capacity Code N
Compatibility Code EZCV250
Connection Pitch 35 mm
Control Type toggle
Depth 68 mm
Device Application distribution
Device Short Name Easypact EZCV250N
Electrical Durability category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Height 165 mm
Ik Degree of Protection IK07 conforming to EN 50102
Ip Degree of Protection IP20 conforming to IEC 60529
Market Segment small commercial
Mechanical Durability 10000 cycles
Mounting Mode fixed
Mounting Support backplate
Network Frequency 50/60 Hz
Network Type AC
Product Name EasyPact EZC
Product or Component Type circuit breaker
Protection Type overload protection
Range EasyPact
Standards GB/T 14048.2
Width 140 mm
Circuit Breaker Name Easypact EZCV250N
Downside Connection front
Earth-leakage Protection with
Local Signalling positive contact indication
Neutral Protection Setting without protection
Upside Connection front
Poles Description 4P
[in] Rated Current 80 A at 40 °C
[ue] Rated Operational Voltage 440 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Pollution Degree 3 conforming to IEC 60947
Protected Poles Description 4t
Suitability For Isolation yes conforming to IEC 60947-2
Trip Unit Name TM-D
Trip Unit Rating 80-80 A at 40 °C
Trip Unit Technology thermal-magnetic
Utilisation Category category A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.