
calcActive())">
Circuit breaker Easypact EZC400N - TMD - 400 A - 3 poles 3d
EZC400N3400
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC400N3400
Circuit breaker Easypact EZC400N - TMD - 400 A - 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Product Details
Activity code | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -35-85 °C |
Breaking Capacity Code | N |
Compatibility Code | EZC400 |
Connection Pitch | 44 mm |
Control Type | toggle |
Depth | 140 mm |
Device Application | distribution |
Device Short Name | Easypact EZC400N |
Electrical Durability | category A: 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Height | 255 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
Mechanical Durability | 4000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Name | EasyPact EZC |
Product or Component Type | circuit breaker |
Protection Type | overload protection |
Range | EasyPact |
Standards | JIS C8201-2-2 |
Width | 185 mm |
Circuit Breaker Name | Easypact EZC400N |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | positive contact indication |
Neutral Protection Setting | without protection |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 400 A at 40 °C |
[ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2 |
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60947 |
Protected Poles Description | 3t |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Rating | 400-400 A at 50 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review