Circuit breaker Easypact EZC250N - TMD - 175 A - 3 poles 3d
Description
EasyPact EZC250N is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 550VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 175A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (105mm x 165mm x 60mm) comes with a variety of optional functions and accessories. Easypact EZC250N is compliant with international standards (IEC 60947, UL 508) and marine certifications.
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -35-85 °C |
Breaking Capacity Code | N |
Compatibility Code | EZC250 |
Connection Pitch | 35 mm |
Control Type | toggle |
Depth | 60 mm |
Device Application | distribution |
Device Short Name | Easypact EZC250N |
Electrical Durability | category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Height | 165 mm |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
Mechanical Durability | 10000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Name | EasyPact EZC |
Product or Component Type | circuit breaker |
Protection Type | overload protection |
Range | EasyPact |
Standards | EN/IEC 60947-2 |
Width | 105 mm |
Circuit Breaker Name | Easypact EZC250N |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | positive contact indication |
Neutral Protection Setting | without protection |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 175 A at 40 °C |
[ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity | 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Protected Poles Description | 3t |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Rating | 175-175 A at 50 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |