Circuit breaker Easypact EZC250N - TMD - 100 A - 3 poles 3d

EZC250N3100
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

EasyPact EZC250N is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 550VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 100A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (105mm x 165mm x 60mm) comes with a variety of optional functions and accessories. Easypact EZC250N is compliant with international standards (IEC 60947, UL 508) and marine certifications.

Product Details

Activity code PPCCB
[ics] Rated Service Breaking Capacity 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -35-85 °C
Breaking Capacity Code N
Compatibility Code EZC250
Connection Pitch 35 mm
Control Type toggle
Depth 60 mm
Device Application distribution
Device Short Name Easypact EZC250N
Electrical Durability category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Height 165 mm
Ik Degree of Protection IK07 conforming to IEC 62262
Ip Degree of Protection IP20 conforming to IEC 60529
Market Segment small commercial
Mechanical Durability 10000 cycles
Mounting Mode fixed
Mounting Support backplate
Network Frequency 50/60 Hz
Network Type DC
Product Name EasyPact EZC
Product or Component Type circuit breaker
Protection Type overload protection
Range EasyPact
Standards EN/IEC 60947-2
Width 105 mm
Circuit Breaker Name Easypact EZC250N
Downside Connection front
Earth-leakage Protection without
Local Signalling positive contact indication
Neutral Protection Setting without protection
Upside Connection front
Poles Description 3P
[in] Rated Current 100 A at 40 °C
[ue] Rated Operational Voltage 550 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Pollution Degree 3 conforming to IEC 60664-1
Protected Poles Description 3t
Suitability For Isolation yes conforming to IEC 60947-2
Trip Unit Name TM-D
Trip Unit Rating 100-100 A at 50 °C
Trip Unit Technology thermal-magnetic
Utilisation Category category A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Circuit breaker Easypact EZC250N - TMD - 100 A - 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.