
calcActive())">
circuit breaker, EasyPact CVS250N, 50kA at 415VAC, 160A, TM-D trip unit, 3P3d
LV516463
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV516463
circuit breaker, EasyPact CVS250N, 50kA at 415VAC, 160A, TM-D trip unit, 3P3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This device is a rated current 160A circuit breaker from EasyPact CVS250N.|The rated breaking capacity(Ics) is 50kA at 415VAC,and complete range with Ics=100%Icu.|The version of breaker is 3poles frame with detection on 3poles, also accompanied TM-D trip unit for thermal-magnetic protection.|It is conformed to standard IEC60947-2 for circuit breakers part.|This device is certified for operation in pollution degree III environment as defined IEC60947-1& IEC60664-1, and respected for RoHs requirement as european environment directive EC/2002/95.|It can be mounted by blackplate or Din rail,also through the door of class II switchboard without downgrading switchboard insulation.|The front of toggle offers IP40 protection, but when it is equiped extended rotary handle inside the switchboard, additional IP54 protection degree for extended rotary handle.|This series have slots for electrical auxiliaries(MN/MX/OF/SD),depending on the type of trip unit if rotary handle installed.|The fixed dimension is 140mm width.255mm height,110mm depth,
Product Details
[in] Rated Current | 160 A at 40 °C |
---|---|
Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Device Application | distribution |
Device Short Name | CVS160N |
Network Type | AC |
Product or Component Type | circuit breaker |
Protection Type | short-circuit protection (magnetic)#|#overload protection (thermal) |
Range | EasyPact |
Earth-leakage Protection | without |
Poles Description | 3P |
Protected Poles Description | 3D |
Trip Unit Name | TM-D |
Trip Unit Rating | 160-160 A at 40 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | EasyPact CVS100...250 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review