circuit breaker, EasyPact CVS250F, 36kA at 415VAC, 200A, TM-D trip unit, 3P3d
SKU :
LV525332
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
EGP24,640.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker, EasyPact CVS250F, 36kA at 415VAC, 200A, TM-D trip unit, 3P3d
EGP24,640.00
- Description
- Specifications
- Reviews
Description
Overview
| [in] Rated Current | 200 A at 40 °C |
|---|---|
| Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Device Application | distribution |
| Device Short Name | CVS250F |
| Network Type | AC |
| Product or Component Type | circuit breaker |
| Protection Type | short-circuit protection (magnetic)#|#overload protection (thermal) |
| Range | EasyPact |
| Earth-leakage Protection | without |
| Poles Description | 3P |
| Protected Poles Description | 3D |
| Trip Unit Name | TM-D |
| Trip Unit Rating | 200-200 A at 40 °C |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A |
| Range of Product | EasyPact CVS100...250 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| [in] Rated Current | 200 A at 40 °C |
|---|---|
| Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Device Application | distribution |
| Device Short Name | CVS250F |
| Network Type | AC |
| Product or Component Type | circuit breaker |
| Protection Type | short-circuit protection (magnetic)#|#overload protection (thermal) |
| Range | EasyPact |
| Earth-leakage Protection | without |
| Poles Description | 3P |
| Protected Poles Description | 3D |
| Trip Unit Name | TM-D |
| Trip Unit Rating | 200-200 A at 40 °C |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A |
| Range of Product | EasyPact CVS100...250 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account