circuit breaker, EasyPact CVS160B, 25kA at 415VAC, 125A, TM-D trip unit, 3P3d

LV516302
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

EasyPact CVS160B is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality.|It is an optimal choice for small and medium-sized buildings protection applications.|The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz.|The operational voltage is 440VAC 50/60Hz.This product embeds a 125A rating thermal-magnetic trip unit (TMD).|TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection.This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories.|EasyPact CVS160B is compliant with international standards (IEC 60947, CCC, EAC).|It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).

Product Details

[in] Rated Current 125 A at 40 °C
Breaking Capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Device Application distribution
Device Short Name CVS160B
Network Type AC
Product or Component Type circuit breaker
Protection Type short-circuit protection (magnetic)#|#overload protection (thermal)
Range EasyPact
Earth-leakage Protection without
Poles Description 3P
Protected Poles Description 3D
Trip Unit Name TM-D
Trip Unit Rating 125-125 A at 40 °C
Trip Unit Technology thermal-magnetic
Utilisation Category category A
Range of Product EasyPact CVS100...250

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account