
calcActive())">
circuit breaker, EasyPact CVS100F, 36kA at 415VAC, 100A, TM-D trip unit, 3P3d
LV510337
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV510337
circuit breaker, EasyPact CVS100F, 36kA at 415VAC, 100A, TM-D trip unit, 3P3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
EasyPact CVS100F is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality.|It is an optimal choice for small and medium-sized buildings protection applications.|The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz.|The operational voltage is 440VAC 50/60Hz.This product embeds a 100A rating thermal-magnetic trip unit (TMD).|TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection.This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories.|EasyPact CVS100F is compliant with international standards (IEC 60947, CCC, EAC).|It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).
Product Details
[in] Rated Current | 100 A at 40 °C |
---|---|
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Device Application | distribution |
Device Short Name | CVS100F |
Network Type | AC |
Product or Component Type | circuit breaker |
Protection Type | short-circuit protection (magnetic)#|#overload protection (thermal) |
Range | EasyPact |
Earth-leakage Protection | without |
Poles Description | 3P |
Protected Poles Description | 3D |
Trip Unit Name | TM-D |
Trip Unit Rating | 100-100 A at 40 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | EasyPact CVS100...250 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review