circuit breaker, EasyPact CVS, CVS160F , 36kA 380/415V,TMD, 4p/4d

LV516647
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

[in] Rated Current 125 A at 50 °C
Breaking Capacity 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Device Application distribution
Device Short Name CVS160F
Network Type AC
Product or Component Type circuit breaker
Protection Type short-circuit protection (magnetic)#|#overload protection (thermal)
Range EasyPact
Earth-leakage Protection without
Poles Description 4P
Protected Poles Description 4D
Trip Unit Name TM-D
Trip Unit Rating 125-125 A at 40 °C
Trip Unit Technology thermal-magnetic
Utilisation Category category A
Range of Product EasyPact CVS100...250

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: circuit breaker, EasyPact CVS, CVS160F , 36kA 380/415V,TMD, 4p/4d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.