calcActive())">
circuit breaker, EasyPact CVS, CVS100F,36kA 380/415V, TMD, 4p/4d
LV510823
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV510823
circuit breaker, EasyPact CVS, CVS100F,36kA 380/415V, TMD, 4p/4d
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
[in] Rated Current | 25 A at 50 °C |
---|---|
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Device Application | distribution |
Device Short Name | CVS100F |
Network Type | AC |
Product or Component Type | circuit breaker |
Protection Type | overload protection (thermal)#|#short-circuit protection (magnetic) |
Range | EasyPact |
Earth-leakage Protection | without |
Poles Description | 4P |
Protected Poles Description | 4D |
Trip Unit Name | TM-D |
Trip Unit Rating | 25-25 A at 50 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | EasyPact CVS100...250 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review