
calcActive())">
circuit breaker ComPact NSXm N (50 kA at 415 VAC), 3P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
LV426457
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV426457
circuit breaker ComPact NSXm N (50 kA at 415 VAC), 3P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is a Compact NSXm molded case circuit breaker, 100A, 50kA at 415VAC, for all LV standard applications.|It offers new features like Everlink technology, DIN rail and plate mounting capability.|It embeds new spring type auxiliaries externally visible.|Compact NSXm is one of the smallest MCCB on the market, 81mm (W) x 137mm (H) x 80mm (D).|This is a 3 poles version with an embedded thermal-magnetic trip unit.|It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.|
Product Details
[in] Rated Current | 100 A at 40 °C |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Breaking Capacity | 90 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N 50 kA 415 V AC |
Control Type | toggle |
Device Application | protection#|#distribution |
Device Short Name | NSXm 100N |
Mounting Mode | by screws#|#clip-on |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | circuit breaker |
Range | ComPact |
Poles Description | 3P |
Protected Poles Description | 3D |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | ComPact NSXm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review