circuit breaker ComPact NSXm F (36 kA at 415 VAC), 4P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors

LV426367
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

It is a Compact NSXm molded case circuit breaker, 100A, 36kA at 415VAC, for all LV standard applications.|It offers new features like Everlink technology, DIN rail and plate mounting capability.|It embeds new spring type auxiliaries externally visible.|Compact NSXm is one of the smallest MCCB on the market, 108mm (W) x 137mm (H) x 80mm (D).|This is a 4 poles version with an embedded thermal-magnetic trip unit.|It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.|

Product Details

[in] Rated Current 100 A at 40 °C
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Breaking Capacity 85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code F 36 kA 415 V AC
Control Type toggle
Device Application distribution#|#protection
Device Short Name NSXm 100F
Mounting Mode by screws#|#clip-on
Network Frequency 50/60 Hz
Network Type AC
Product or Component Type circuit breaker
Range ComPact
Neutral Position left
Poles Description 4P
Protected Poles Description 3D
Suitability For Isolation yes conforming to EN/IEC 60947-2
Trip Unit Name TM-D
Trip Unit Protection Functions LI
Trip Unit Technology thermal-magnetic
Utilisation Category category A
Range of Product ComPact NSXm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: circuit breaker ComPact NSXm F (36 kA at 415 VAC), 4P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.