circuit breaker Compact NS1250H - Micrologic 2.0 - 1250 A - 3 poles 3t

33479
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Product Details

Activity code PPCCB
[ics] Rated Service Breaking Capacity 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 8 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -50-85 °C
Breaking Capacity Code H 70 kA 415 V AC
Compatibility Code NS1250
Connection Pitch 70 mm
Control Type rotary handle
Depth 147 mm
Device Application distribution
Device Short Name Compact NS1250H
Electrical Durability 2000 cycles at 690 V In
Height 327 mm
Ik Degree of Protection IK07 conforming to EN 50102
Ip Degree of Protection IP40 conforming to IEC 60529
Long Time Delay Adjustment Type adjustable 9 settings
Mechanical Durability 10000 cycles
Mounting Mode fixed
Mounting Support backplate
Net Weight 14 kg
Network Frequency 50/60 Hz
Network Type AC
Product Certifications ASTA
Product Name ComPact NS
Product or Component Type circuit breaker
Protection Type L : for overload protection (long time)
Range ComPact
Standards EN/IEC 60947-2
Width 210 mm
[icw] Rated Short-time Withstand Current 19.2 kA 1 s conforming to IEC 60947-2
[tr] Long-time Delay Adjustment Range 12.5-600 s at 1.5 x Ir
Instantaneous Pick-up Adjustment Range 1.5...10 x Ir
Instantaneous Pick-up Adjustment Type Ii adjustable
Long Time Pick-up Adjustment Range 0.4...1 x In
Long Time Pick-up Adjustment Type Ir adjustable 9 settings
Auxiliary Contact Composition 1 NO/NC
Downside Connection front
Earth-leakage Protection without
Local Signalling 4 LEDs (red) for fault indication
Operating Altitude 0...2000 m without derating
Power Losses 44 W
Upside Connection front
Poles Description 3P
[in] Rated Current 1250 A at 50 °C
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Breaking Capacity 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Pollution Degree 3 conforming to IEC 60947
Protected Poles Description 3D
Relative Humidity 0-95 %
Suitability For Isolation yes conforming to EN/IEC 60947-2
Thermal Memory 20 mn
Trip Unit Name Micrologic 2.0
Trip Unit Protection Functions LI
Trip Unit Rating 1250-1250 A at 50 °C
Trip Unit Technology electronic
Utilisation Category category B
Zone Selective Interlocking Zsi without

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: circuit breaker Compact NS1250H - Micrologic 2.0 - 1250 A - 3 poles 3t
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.