
calcActive())">
Changeover switch, Resi9, 4P, 63A, 400/415VAC
R9SCO463
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

R9SCO463
Changeover switch, Resi9, 4P, 63A, 400/415VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Resi9 product is a changeover switch.|It is a 4P switch with 63A le rated operational current, and the operating frequency is from 50Hz to 60Hz.|The Resi9 Changeover Switches provide the perfect solution for low voltage distribution systems that need a continuous power supply.|They have been developed and meticulously tested for long life.|This product complies with EN/IEC 60947-3 standard. It has a CE quality label.|It is intended for new or renovated installation in residential, small buildings, and small commercial.|The electrical endurance is going up to 7000 cycles and the mechanical one up to 10000 cycles.|It has a position contact indicator and is suitable for industrial isolation.|A padlocking device is not provided with the product but could be installed on the ON position of the toggle.|It has a screw terminals connection at the top and bottom. The connection allows rigid copper cables with a cable cross section from 1mm² to 25mm².|The connection allows flexible or with ferrule copper cables with a cable cross section from 1mm² to 16mm² .|The Ue rated operational voltage is from 400VAC to 415VAC.|The Ui rated insulation voltage is up to 690V. The Uimp rated impulse withstand voltage of 6kV.|The Icm peak rated short-circuit making capacity is 1.26kA (peak). The Icw rated short-time withstand current is 1.26kA at 400VAC to 415VAC with a duration for 1s.|It can be mounted on 35mm DIN rail for modular installation.|The dimensions are (W) 105mm x (H) 85mm x (D) 44mm. The product weight is 448g.|The pollution degree is 3. The utilisation category is AC-23A and AC-22A.|The wire stripping length is 12mm (top and bottom). The tightening torque of the connection is 4N.m (top and bottom) for the PZ2 screwdriver type.|The IP degree of protection is IP20 and becomes IP40 when the device will be inside the enclosure.|The operating temperature is from -25°C to +60°C.|
Product Details
[ie] Rated Operational Current | 63 A |
---|---|
[ue] Rated Operational Voltage | 400/415 V |
Device Application | change source of supply |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | changeover switch |
Range | Resi9 |
Poles Description | 4P |
Utilisation Category | AC-23A#|#AC-22A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review