![cartridge M221 - packaging 2 analog inputs - I/O extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmc2pack01.jpg)
cartridge M221 - packaging 2 analog inputs - I/O extension
Excl. Tax
Excl. Tax
All Sellers
![cartridge M221 - packaging 2 analog inputs - I/O extension](https://eshop-eg.se.com/media/catalog/product/t/m/tmc2pack01.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
cartridge M221 - packaging 2 analog inputs - I/O extension
Excl. Tax
Excl. Tax
Description
cartridge M221 - packaging 2 analog inputs - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides 2 dedicated analog inputs for controlling the temperature on a packaging machine. The analog input types are current 0 to 20 mA, 4 to 20 mA and voltage 0 to 10 v. This product requires minimal installation and offers tremendous versatility. The input cable type is twisted shielded pairs cable. The electrical connection is 3x 1.5mm², on 2 screw terminal blocks with pitch 3.81mm adjustment for inputs. The max. cable distance between devices is lower than 30m for input. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Height | 3.56 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue input cartridge |
Product Specific Application | packaging |
Range of Product | Modicon M221 |
Width | 4.83 cm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 12 bits |
Analogue Input Type | current 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | <= 250 Ohm current |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 2.44 mV 0...10 Vvoltage |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Permissible Continuous Overload | 13 V, analogue input type: voltage |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 10 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product specific application | packaging |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 6.86 cm |
Activity | IDMST |