
cartridge M221 - hoisting 2 analog input - I/O extension
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
cartridge M221 - hoisting 2 analog input - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides 2 dedicated analog inputs for controlling a load cell in hoisting application. The analog input types are current 0 to 20 mA, 4 to 20 mA and voltage 0 to 10 v. This product requires minimal installation and offers tremendous versatility. The serial line can be configured with Modbus RTU, Modbus ASCII or ASCII protocols. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Height | 3.5 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue input cartridge |
Product Specific Application | hoisting applications |
Range of Product | Modicon M221 |
Width | 4.6 cm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 12 bits |
Analogue Input Type | current 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | <= 250 Ohm current |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 2.44 mV 0...10 Vvoltage |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Permissible Continuous Overload | 13 V, analogue input type: voltage |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 10 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product specific application | hoisting applications |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 7.0 cm |