cartridge M221 - conveying 1 serial line - I/O extension

TMC2CONV01
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

cartridge M221 - conveying 1 serial line - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides a serial link port for conveying application. The non isolated serial link type is Modbus master - slave. This product requires minimal installation and offers tremendous versatility. The serial line can be configured with Modbus RTU, Modbus ASCII or ASCII protocols. There is no insulation between lines and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.

Product Details

Depth 15 mm
Height 3.5 cm
Net Weight 0.015 kg
Product Compatibility Modicon M221C
Product or Component Type serial line cartridge
Product Specific Application conveying applications
Range of Product Modicon M221
Width 4.6 cm
Communication Port Protocol non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
Insulation non-insulated between lines and internal logic
Integrated Connection Type non isolated serial link - screw terminal block for RS232
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
Product specific application conveying applications
Product Compatibility Modicon M221C
Range of Product Modicon M221
Length 7.0 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: cartridge M221 - conveying 1 serial line - I/O extension
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.