
cartridge M221 - 2 analog voltage outputs - I/O extension
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analogue output cartridge provides 2 outputs with 12bit output resolution. The analogue output voltage ranges from 0V to 10V. This product requires minimal installation and offers tremendous versatility. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is no insulation between analogue output and internal logic. It is furnished with screw terminal for electrical connection with pitch 3.81mm adjustment for outputs. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
Height | 3.5 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue output cartridge |
Range of Product | Modicon M221 |
Width | 7.0 cm |
Absolute Accuracy Error | +/- 1 % of full scale |
Analogue Output Number | 2 |
Analogue Output Resolution | 12 bits |
Analogue Output Type | voltage: 0...10 V |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Insulation | non-insulated between analogue output and internal logic |
Load Impedance Ohmic | >= 2 kOhm |
Load Type | resistive |
Lsb Value | 2.44 mV 0...10 V voltage |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for output |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.4 %FS |
Stabilisation Time | 40 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 4.6 cm |