
calcActive())">
cartridge M200 - 2 temperature inputs - I/O extension
TMCR2TI2
EGP4,769.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2TI2
cartridge M200 - 2 temperature inputs - I/O extension
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cartridge M200 - 2 temperature inputs - I/O extension
EGP4,769.71
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Height | 41 mm |
Net Weight | 0.012 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue input cartridge |
Range of Product | Easy Modicon M200 |
Width | 35 mm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe |
Analogue Input Number | 2 |
Analogue Input Resolution | 14 bits |
Analogue Input Type | thermocouple - 200...1000 °C with thermocouple J |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | >= 1 MOhm |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 0.1 °C |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 125 ms, analogue input type: thermocouple |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review