
calcActive())">
cartridge M200 - 2 Digital inputs and 2 Transistor sink outputs
TMCR2DM4U
EGP4,236.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2DM4U
cartridge M200 - 2 Digital inputs and 2 Transistor sink outputs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cartridge M200 - 2 Digital inputs and 2 Transistor sink outputs
EGP4,236.49
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 7 x 1.5 mm² screw terminal block with pitch 3.5 mm adjustment for inputs and outputs |
Height | 41 mm |
Marking | CE |
Net Weight | 0.023 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | digital input and transistor sink cartridge |
Range of Product | Easy Modicon M200 |
Width | 35 mm |
Configurable Filtering Time | 4 ms for input |
Current State 0 Guaranteed | <= 1.5 mA (input) |
Current State 1 Guaranteed | >= 2.5 mA (input) |
Discrete Input Current | 5 mA for input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 2 , type 1 conforming to IEC 61131-2 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 0.5 A |
Discrete Output Number | 2 transistor sink |
Discrete Output Type | transistor |
Discrete Output Voltage | 24 V DC |
Input Impedance | 4.7 kOhm |
Insulation | between input and internal logic |
Local Signalling | 1 LED (green) for PWR |
Maximum Cable Distance Between Devices | twisted unshielded pairs cable: <50 m for input |
Maximum Current Per Output Common | 1 A at COM 0 |
Maximum Leakage Current | 0.1 mA for transistor output |
Maximum Voltage Drop | <1 V |
Output Frequency | 0.1 kHz at Q0...Q1 |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review