
calcActive())">
cartridge M200 - 2 analog current outputs
TMCR2AQ2C
EGP5,588.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2AQ2C
cartridge M200 - 2 analog current outputs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cartridge M200 - 2 analog current outputs
EGP5,588.00
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
Height | 41 mm |
Net Weight | 0.012 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue output cartridge |
Range of Product | Easy Modicon M200 |
Width | 35 mm |
Absolute Accuracy Error | +/- 1 % of full scale |
Analogue Output Number | 2 |
Analogue Output Resolution | 12 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Insulation | non-insulated between analogue output and internal logic |
Load Impedance Ohmic | <= 500 Ohm |
Load Type | resistive |
Lsb Value | 3.91 µA 4...20 mA current |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for output |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.4 %FS |
Stabilisation Time | 40 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review