
calcActive())">
cartridge M200 - 1 isolation serial link - RS485 -communication extension
TMCR2SL1A
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2SL1A
cartridge M200 - 1 isolation serial link - RS485 -communication extension
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Depth | 15 mm |
---|---|
Height | 41 mm |
Net Weight | 0.014 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | serial line cartridge |
Range of Product | Easy Modicon M200 |
Width | 35 mm |
Communication Port Protocol | isolated serial link: Modbus master/slave - RTU/ASCII |
Insulation | between lines and internal logic at 500 V DC |
Integrated Connection Type | isolated serial link - screw terminal block for RS485 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review