
calcActive())">
Card switch, New Unica, 1-pole 2-way, 10A, 2 modules, screwless terminals, untreated, IP4X, beige
NU328344
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU328344
Card switch, New Unica, 1-pole 2-way, 10A, 2 modules, screwless terminals, untreated, IP4X, beige
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica switch NU328344 is a mechanism in color beige. This is a 2-way card push-button and OFF retractive switch. The device's fixing mode is clip-in. Its rated current is 10A. It is 45 mm in width, It is 45 mm in height, and 39.95 mm in depth with an embedding depth of 21.15 mm. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. Its connection terminals are screwless terminals. The switch is made of Cu.Zn37, PBT (polybutylene terephthalate) GF30, PC (polycarbonate) GF10 FR, thermoplastic ABS-UV stabilized, making it as resistant as possible. It obtained AENOR, CE, EAC, NF certificate. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | beige (RAL 1013) |
Device Application | control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | card switch |
Provided Equipment | membrane |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review