
calcActive())">
Card switch, New Unica, 1-pole 2-way, 10A, 2 modules, screwless terminals, painted, IP4X, aluminium
NU328330
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU328330
Card switch, New Unica, 1-pole 2-way, 10A, 2 modules, screwless terminals, painted, IP4X, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica switch NU328330 is a mechanism in color aluminium. This is a 2-way card push-button and OFF retractive switch. The fixing mode of this device is clip-in. Its rated current is 10A. It is 45 mm in width, It is 45 mm in height, and 39.95 mm in depth with an embedding depth of 21.15 mm. The surface finish is painted powder coated. The IP rating of this device is IP21D which is very high. This switch has screwless terminals connection terminals. The switch is made of Cu.Zn37, PBT (polybutylene terephthalate) GF30, PC (polycarbonate) GF10 FR, thermoplastic ABS-UV stabilized, making it resistant and durable. It obtained AENOR, CE, EAC, NF certificate. This switch is mercury free as well as heavy metal free, taking care of the environment and your health. Besides, there is a card marking on the surface. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | card switch |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review