Card switch, New Unica, 1-pole 1-way, electronic, 8A, 2 modules, screw terminals, painted, IP4X, aluminium
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Card switch, New Unica, 1-pole 1-way, electronic, 8A, 2 modules, screw terminals, painted, IP4X, aluminium
Excl. Tax
Excl. Tax
Description
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | card switch |
Switch Function | 1-pole 1-way |
Technology Type | electronic |