
Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Deca contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 63kVAR@400V 50Hz (104kVAR@690V). It provides a 230V 50/60 Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA) and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz , 230 V AC 50/60 Hz , 230 V AC 50/60 Hz |
---|---|
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
Compatibility Code | LC1D |
Depth | 154 mm |
Device Application | control |
Device Short Name | LC1DWK |
Electrical Durability | 300000 cycles at Ue 400 V |
Height | 13.000 cm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mounting Support | DIN rail|plate |
Net Weight | 1.65 kg |
Poles Description | 3P |
Product Certifications | IECEE CB Scheme|UL|CSA|UKCA |
Product Name | TeSys LC1D.K |
Product or Component Type | capacitor duty contactor |
Range | TeSys |
Range of Product | TeSys D |
Standards | EN/IEC 60947-1 |
Tightening Torque | power circuit: 12 N.m - on connector |
Utilisation Category | AC-6b |
Width | 17.000 cm |
Connections - Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid |
Auxiliary Contact Composition | 1 NO + 2 NC instantaneous , 1 NO + 2 NC instantaneous |
Contactor Application | power factor correction |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Maximum Operating Rate | 240 cyc/h |
Operating Altitude | 0...3000 m |
Pole Contact Composition | 3 NO |
Reactive Power Rating | 35 kvar at 230-230 V AC 50 Hz 60 °C |
[Ue] rated operational voltage | power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz |
Electrical durability | 300000 cycles at Ue 400 V , 300000 cycles at Ue 400 V , 200000 cycles at Ue 690 V , 200000 cycles at Ue 690 V |
Reactive power rating | 35 kvar at 230-230 V AC 50 Hz 60 °C , 35 kvar at 230-230 V AC 50 Hz 60 °C , 35 kvar at 230-230 V AC 50 Hz 60 °C , 35 kvar at 230-230 V AC 50 Hz 60 °C , 35 kvar at 230-230 V AC 50 Hz 60 °C , 63 kvar at 400-400 V AC 50 Hz 60 °C , 63 kvar at 400-400 V AC 50 Hz 60 °C , 63 kvar at 400-400 V AC 50 Hz 60 °C , 63 kvar at 400-400 V AC 50 Hz 60 °C , 63 kvar at 400-400 V AC 50 Hz 60 °C , 67 kvar at 440-440 V AC 50 Hz 60 °C , 67 kvar at 440-440 V AC 50 Hz 60 °C , 67 kvar at 440-440 V AC 50 Hz 60 °C , 67 kvar at 440-440 V AC 50 Hz 60 °C , 67 kvar at 440-440 V AC 50 Hz 60 °C , 104 kvar at 690-690 V AC 50 Hz 60 °C , 104 kvar at 690-690 V AC 50 Hz 60 °C , 104 kvar at 690-690 V AC 50 Hz 60 °C , 104 kvar at 690-690 V AC 50 Hz 60 °C , 104 kvar at 690-690 V AC 50 Hz 60 °C , 30 kvar at 230-230 V AC 60 Hz 60 °C , 30 kvar at 230-230 V AC 60 Hz 60 °C , 30 kvar at 230-230 V AC 60 Hz 60 °C , 30 kvar at 230-230 V AC 60 Hz 60 °C , 30 kvar at 230-230 V AC 60 Hz 60 °C , 60 kvar at 460-460 V AC 60 Hz 60 °C , 60 kvar at 460-460 V AC 60 Hz 60 °C , 60 kvar at 460-460 V AC 60 Hz 60 °C , 60 kvar at 460-460 V AC 60 Hz 60 °C , 60 kvar at 460-460 V AC 60 Hz 60 °C , 80 kvar at 575-575 V AC 60 Hz 60 °C , 80 kvar at 575-575 V AC 60 Hz 60 °C , 80 kvar at 575-575 V AC 60 Hz 60 °C , 80 kvar at 575-575 V AC 60 Hz 60 °C , 80 kvar at 575-575 V AC 60 Hz 60 °C |
Utilisation category | AC-6b |
Range | TeSys |
Standards | EN/IEC 60947-1|EN/IEC 60947-4-1|UL 60947-4-1|CSA C22.2 No 60947-4-1 |
Tightening Torque | power circuit: 12 N.m - on connector , power circuit: 12 N.m - on connector , power circuit: 12 N.m - on connector , control circuit: 1.7 N.m - on screw clamp terminals , control circuit: 1.7 N.m - on screw clamp terminals , control circuit: 1.7 N.m - on screw clamp terminals |
Connections - Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: solid , power circuit: connector 1 4-50 mm² - cable stiffness: solid , power circuit: connector 1 4-50 mm² - cable stiffness: solid , power circuit: connector 1 4-50 mm² - cable stiffness: solid , power circuit: connector 1 4-50 mm² - cable stiffness: solid , power circuit: connector 2 4-25 mm² - cable stiffness: solid , power circuit: connector 2 4-25 mm² - cable stiffness: solid , power circuit: connector 2 4-25 mm² - cable stiffness: solid , power circuit: connector 2 4-25 mm² - cable stiffness: solid , power circuit: connector 2 4-25 mm² - cable stiffness: solid , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end , power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end |
Length | 18.500 cm |
Activity code | PPCTR |
Poles description | 3P |