Capacitor contactor, TeSys D, 12.5 kVAR at 400 V/50 Hz, coil 400 V AC 50/60 Hz

LC1DFKV7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 12.5kVAR@400V 50Hz (21kVAR@690V). It provides a 400V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 400 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: 690 V AC 50/60 Hz
Ambient Air Temperature for Operation -5-60 °C
Ambient Air Temperature for Storage -60-80 °C
Auxiliary Contacts Type type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
Compatibility Code LC1D
Depth 121 mm
Device Application control
Device Short Name LC1DFK
Electrical Durability 300000 cycles at Ue 400 V
Height 115 mm
Ip Degree of Protection IP20 front face conforming to IEC 60529
Mounting Support DIN rail
Net Weight 0.53 kg
Poles Description 3P
Product Certifications IECEE CB Scheme
Product Name TeSys LC1D.K
Product or Component Type capacitor duty contactor
Range TeSys
Range of Product TeSys D
Standards EN/IEC 60947-1
Tightening Torque control circuit: 1.7 N.m - on screw clamp terminals
Utilisation Category AC-6b
Width 45 mm
Connections - Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid
Auxiliary Contact Composition 1 NO + 2 NC instantaneous
Contactor Application power factor correction
Control Circuit Type AC at 50/60 Hz
Maximum Operating Rate 240 cyc/h
Operating Altitude 0...3000 m
Pole Contact Composition 3 NO
Reactive Power Rating 7 kvar at 230-230 V AC 50 Hz 60 °C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Capacitor contactor, TeSys D, 12.5 kVAR at 400 V/50 Hz, coil 400 V AC 50/60 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.