
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
الوصف
EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 9.4 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.2 kg.
Product Details
Activity code | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Diameter | 75 mm |
الارتفاع | 233 mm |
Inrush Current | 200 x In |
Ip Degree of Protection | IP20 |
Mounting Mode | vertical |
Net Weight | 1.2 kg |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyLogic PFC Capacitor |
Product or Component Type | standard duty capacitor |
Range | EasyLogic |
Relative Humidity | 95-95 % |
Service Life in Hours | 100000 h |
Standards | IEC 60831-1 |
Type of Installation | indoor installation |
Connections - Terminals | ClampTite terminal |
[imp] Maximum Permanent Current | 1.5 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, |
Impregnation Material | non-PCB soft PUR resin |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 5000 |
Network Harmonic Content | <= 10 % |
Operating Altitude | 2000 m |
Power Losses | < 0.5 W/kVAr |
Rated Voltage | 380-415 V AC 50/60 Hz |
Series Name | EasyLogic PFC Capacitor |
Temperature Class | D |
Voltage Test | 2.15 x Un AC between terminals for 10 s |
Reactive Power Rating | 9.4 kvar 380 V 50 Hz |