CAPACITOR CAN HDY 10/12KVAR 440V

BLRCH100A120B44
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 10 kVar at 440V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.2 kg.

Product Details

Activity DPLVP
Ambient Air Temperature for Operation -25-55 °C
Diameter 75 mm
Height 233 mm
Inrush Current 250 x In
Ip Degree of Protection IP20
Mounting Mode upright/horizontal
Net Weight 1.2 kg
Network Frequency 50/60 Hz
Product Name PowerLogic PFC Capacitor
Product or Component Type heavy duty capacitor
Range PowerLogic
Range of Product PowerLogic
Relative Humidity 95-95 %
Service Life in Hours 130000 h
Standards IEC 60831-2
Type of Installation indoor installation
Connections - Terminals ClampTite terminal
[imp] Maximum Permanent Current 1.8 x In
Capacitance Tolerance - 5 % to 10 %
Dielectric Losses < 0.2 W/kvar
Dielectric Material metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
Impregnation Material non-PCB dry PUR resin
Maximum Permissible Voltage 1.1 x Un (8 hours over 24 hours)
Maximum Switching Operation Per Year 7000
Network Harmonic Content <= 20 %
Operating Altitude 2000 m
Power Losses < 0.5 W/kVAr
Rated Voltage 440-440 V AC 50/60 Hz
Series Name HDuty
Temperature Class D
Voltage Test 2.15 x Un AC between terminals for 10 s
Reactive Power Rating 10 kvar 440 V 50 Hz

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CAPACITOR CAN HDY 10/12KVAR 440V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.