
Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Description
This K1 voltmeter switch is ideal for switching between phase-phase and phase-neutral voltage measurements on a switchboard, has a rated voltage of 690V AC. It has a square shape and a metallic legend with black marking. It is IP65 and installs with screws. This voltmeter phase switch offers the maximum mechanical and electrical robustness of its class, for prolonged operation without maintenance. Its high IP allows for handling of panel operations in very dusty and wet environments, including outdoors.
Product Details
[ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV in isolating function |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | K1F |
Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Electrical Durability | 1000000 cycles AC-15 |
Fixing Mode | multifixing |
Height | 6.700 cm |
Ip Degree of Protection | IP40 conforming to IEC 529 |
Mechanical Durability | 1000000 cycles |
Mounting Location | front |
Net Weight | 0.17 kg |
Overvoltage Category | class II conforming to IEC 536 |
Product Certifications | CSA 240 V 1 hp 1 phase |
Product or Component Type | complete cam switch |
Range of Product | Harmony K |
Standards | EN 60947-3 for power circuit |
Width | 6.700 cm |
[ie] Rated Operational Current Ac | 1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3 |
[ith] Conventional Free Air Thermal Current | 12 A |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Cad Overall Depth | 97 mm |
Cad Overall Height | 45 mm |
Cad Overall Width | 45 mm |
Cam Switch Function | voltmeter switch |
Cam Switch Head Type | with front plate 45 x 45 mm , with front plate 45 x 45 mm |
Component Name | K1 |
Contact Operation | slow-break |
Maximum Operating Rate | 2.5 cyc/mn AC-21 |
Off Position | with Off position |
Positive Opening | with |
Presentation of Legend | with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking |
Protective Treatment | TC |
Rated Operational Power in w | 10500 W AC-21, 500...660 V 3 phases conforming to IEC 947-3 |
Return | without |
Rotary Handle Padlocking | without |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Short-circuit Current | 10000 A |
Short-circuit Protection | 16 A cartridge fuse, type gG |
Switching Angle | 45 ° |
Switching Positions | left: 0° - 315° - 270° - 225°|right: 0° - 45° - 90° - 135° |
Type of Measurement | between 3 phases and between each of the 3 phases and neutral |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Type of Operator | black handle, length = 35 mm |
Mounting location | front |
Ip Degree of Protection | IP40 conforming to IEC 60529 , IP40 conforming to IEC 60529 |
Range of Product | Harmony K |
[ith] Conventional Free Air Thermal Current | 12 A |
Type of Measurement | between 3 phases and between each of the 3 phases and neutral |
Presentation of Legend | with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking , with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking , with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking , with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking |
Length | 11.000 cm |
Activity code | IDSIG |
Type of operator | black handle, length = 35 mm , black handle, length = 35 mm , black handle, length = 35 mm |