
calcActive())">
cam stepping switch - 1 pole - 45° - 20 A - screw mounting
K2D004QLH
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K2D004QLH
cam stepping switch - 1 pole - 45° - 20 A - screw mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV in isolating function |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | K2D |
Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Electrical Durability | 200000 cycles AC-23 |
Fixing Mode | multifixing |
Ip Degree of Protection | IP40 conforming to IEC 529 |
Mechanical Durability | 1000000 cycles |
Mounting Location | front |
Net Weight | 0.14 kg |
Overvoltage Category | class II conforming to IEC 536 |
Poles Description | 1P |
Product Certifications | CSA 240 V 3 hp 3 phases 2 -pole(s) |
Product or Component Type | complete cam switch |
Range of Product | Harmony K |
Standards | EN 60947-3 for power circuit |
[ith] Conventional Free Air Thermal Current | 20 A |
[ithe] Conventional Enclosed Thermal Current | 16 A |
Cad Overall Depth | 87 mm |
Cad Overall Height | 45 mm |
Cad Overall Width | 45 mm |
Cam Switch Function | stepping switch |
Cam Switch Head Type | with front plate 45 x 45 mm |
Component Name | K2 |
Contact Operation | slow-break |
Maximum Operating Rate | 2.5 cyc/mn AC-21 |
Number of Steps | 4 |
Off Position | with Off position |
Positive Opening | with |
Presentation of Legend | with metallic legend, 0 - 1 - 2 - 3 - 4 black marking |
Protective Treatment | TC |
Return | without |
Rotary Handle Padlocking | without |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Short-circuit Current | 10000 A |
Short-circuit Protection | 20 A cartridge fuse, type gG |
Switching Angle | 45 ° |
Switching Positions | right: 0° - 45° - 90° - 135° - 180° |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Type of Operator | black handle, length = 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review