
calcActive())">
Cam stepping switch, 1 pole,, 45°, 12 A, screw mounting
K1C003QLH
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K1C003QLH
Cam stepping switch, 1 pole,, 45°, 12 A, screw mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This K1 single-pole stepping switch is ideal for direct control of simple machines, has a rated voltage of 690V AC and a rated current of 12A. It has a square shape and a metallic legend with black marking. It is IP65 and installs with screws. Its high IP allows for handling of panel operations in very dusty and wet environments, including outdoors.
Product Details
[ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV in isolating function |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | K1C |
Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Electrical Durability | 1000000 cycles AC-15 |
Fixing Mode | multifixing |
Height | 6.5 cm |
Ip Degree of Protection | IP40 conforming to IEC 529 |
Mechanical Durability | 1000000 cycles |
Mounting Location | front |
Net Weight | 0.135 kg |
Overvoltage Category | class II conforming to IEC 536 |
Poles Description | 1P |
Product Certifications | CSA 240 V 3 hp 3 phases 2 -pole(s) |
Product or Component Type | complete cam switch |
Range of Product | Harmony K |
Standards | EN 60947-3 for power circuit |
Width | 6.5 cm |
[ie] Rated Operational Current Ac | 1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3 |
[ith] Conventional Free Air Thermal Current | 12 A |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Cad Overall Depth | 87 mm |
Cad Overall Height | 45 mm |
Cad Overall Width | 45 mm |
Cam Switch Function | stepping switch |
Cam Switch Head Type | with front plate 45 x 45 mm , with front plate 45 x 45 mm |
Component Name | K1 |
Contact Operation | slow-break |
Maximum Operating Rate | 2.5 cyc/mn AC-21 |
Number of Steps | 3 |
Off Position | with Off position |
Positive Opening | with |
Presentation of Legend | with metallic legend, 0 - 1 - 2 - 3 black marking |
Protective Treatment | TC |
Rated Operational Power in w | 10500 W AC-21, 500...660 V 3 phases conforming to IEC 947-3 |
Return | without |
Rotary Handle Padlocking | without |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Short-circuit Current | 10000 A |
Short-circuit Protection | 16 A cartridge fuse, type gG |
Switching Angle | 45 ° |
Switching Positions | right: 0° - 45° - 90° - 135° |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Type of Operator | black handle, length = 35 mm |
Mounting location | front |
Ip Degree of Protection | IP40 conforming to IEC 60529 , IP40 conforming to IEC 60529 |
Range of Product | Harmony K |
[ith] Conventional Free Air Thermal Current | 12 A |
Presentation of Legend | with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking |
Length | 11.0 cm |
Activity code | IDSIG |
Type of operator | black handle, length = 35 mm , black handle, length = 35 mm , black handle, length = 35 mm |
Poles description | 1P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review